IESNA:LM-63-2002
[TEST]P948393
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3B-950-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 90 CRI, 5000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]11971
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 109.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
1404.6 1758.6 2078.7 2326.5 2528.6 2642.9 2696.7 2715.8 2812.8 3020.5
3363.4 3796.6 4223 4563.5 4861.3 5133.2 5305 5348.9 5243.2 4975.6
4435.5 3501.8 2890.7 2421.1 1917.5 1349 886.7 621.6 485.1 419
380 319.5 270.7 93.9 45.7 7.4 0
1404.6 1771 2094.2 2346.3 2531.7 2657.1 2721.4 2739.3 2819.6 3006.9
3323.9 3748.4 4166.7 4519 4819.9 5091.8 5295.7 5369.3 5301.9 5075.1
4624 3761.4 3007.5 2525.5 2028.1 1470.7 967.1 652.5 500.5 433.8
383.7 324.4 273.1 116.2 48.8 9.3 0
1404.6 1755.6 2072.6 2327.1 2525.5 2669.5 2749.2 2783.2 2846.2 3014.3
3284.3 3661.3 4062.9 4417 4703.1 4931.8 5146.2 5250.6 5224 5043
4680.3 4087.7 3258.4 2680 2186.3 1646.2 1099.3 730.4 540.1 448.6
396.1 344.8 295.4 225.5 114.9 13.6 0
1404.6 1755.6 2063.3 2317.3 2529.2 2691.7 2800.5 2857.3 2916.7 3046.4
3247.3 3539.5 3886.8 4219.9 4488.1 4708.1 4892.8 5042.4 5082.5 5023.2
4805.1 4400.3 3831.8 3158.9 2525.5 1962.6 1372.4 878.7 599.4 456
393.6 341.7 291.7 232.3 163.1 63.6 0
1404.6 1703.7 2002.1 2262.9 2486.6 2684.3 2841.9 2946.3 3013.1 3115.6
3282.5 3496.9 3774.4 4056.8 4310.7 4529.5 4707.4 4865.6 4978.1 5008.4
4948.4 4764.3 4407.1 3867 3236.1 2591.6 1931.1 1272.9 799.6 536.4
409.1 363.3 315.8 241 162.5 50.7 0
1404.6 1676.5 1945.9 2199.9 2434.7 2652.2 2849.9 3006.3 3112.5 3212
3336.9 3516.1 3723.7 3970.2 4218.7 4465.8 4675.9 4840.3 4964.5 5067.1
5146.8 5120.2 5008.4 4754.4 4315.7 3747.2 3016.1 2312.9 1555.3 960.3
622.9 425.8 308.4 186.6 93.9 24.7 0
1404.6 1624.6 1858.8 2097.9 2330.2 2558.3 2778.2 2974.1 3136.6 3267
3399.3 3543.9 3702.7 3900.4 4127.2 4384.3 4648.7 4903.9 5130.1 5329.1
5510.1 5709.1 5798.7 5854.3 5842 5589.9 5108.5 4341.6 3327 2253.6
1300.8 675.4 344.8 199 97 33.4 0
1404.6 1585 1772.9 1978 2190.6 2391.4 2607.1 2816.6 3018 3196
3373.9 3538.9 3688.5 3849.7 4019.1 4200.7 4411.5 4650 4910.7 5187.6
5489.7 5923.5 6273.9 6487.7 6731.2 6907.3 6930.2 6693.5 6078 5081.9
3702.7 2389.6 1218 496.8 177.3 34.6 0
1404.6 1513.9 1646.2 1799.4 1967.5 2145.5 2326.5 2505.7 2683.1 2865.4
3056.3 3233 3425.2 3626.1 3834.9 4044.4 4276.7 4537.5 4826.1 5153
5534.9 6113.9 6688.5 7082.2 7584.6 8175.9 8808.7 9230.7 9140.5 8290.9
6541.5 4240.9 1798.8 549.3 173 35.8 0
1404.6 1501.6 1633.2 1774.1 1932.9 2101 2272.8 2443.9 2613.3 2785
2954.4 3129.8 3315.2 3516.1 3723.7 3939.3 4179.1 4444.2 4740.8 5078.8
5460.1 6073.1 6652.1 7078.5 7615.5 8260 8950.8 9390.8 9307.4 8403.9
6502.5 3976.4 1523.8 420.8 135.9 30.9 0
1404.6 1454.6 1522.6 1614.1 1724.7 1845.2 1966.9 2094.8 2227 2360.5
2495.2 2634.3 2774.5 2922.8 3082.3 3251 3436.3 3646.4 3899.8 4189
4541.2 5101.1 5525.6 5944.6 6455.6 7070.4 7647.6 7897.8 7636.5 6639.7
4901.5 2728.2 786.6 165 55 12.4 0
1404.6 1420 1458.3 1513.3 1589.3 1671.5 1761.1 1853.2 1946.5 2046
2143 2236.3 2332.7 2428.5 2529.8 2636.7 2749.2 2885.8 3044 3249.1
3545.7 3914 4164.9 4445.4 4781 5146.8 5396.4 5309.3 4873 4054.9
2928.4 1498.5 488.8 145.8 50.1 11.7 0
1404.6 1389.1 1394.7 1420 1461.4 1504.1 1560.3 1615.9 1670.9 1728.4
1778.4 1823.5 1861.2 1895.8 1919.9 1935.4 1950.8 1961.3 1978.6 2018.8
2115.2 2172 2182.6 2203.6 2236.3 2266 2185 1928.6 1562.8 1158
787.3 446.2 223.7 94.5 45.7 16.1 0
1404.6 1324.2 1276.7 1251.9 1249.5 1259.4 1276 1294.6 1307.6 1315.6
1315 1299.5 1275.4 1241.4 1196.3 1141.3 1075.2 1006.6 943.6 884.9
824.3 770.6 725.5 688.4 656.2 623.5 582.7 527.7 451.7 349.8
254.6 187.2 129.8 83.4 47.6 13.6 0
1404.6 1264.3 1177.2 1138.9 1129.6 1137.6 1154.9 1173.5 1182.7 1180.3
1167.3 1144.4 1111.1 1069.6 1021.4 972 920.7 869.4 818.8 763.2
706.9 656.2 619.2 596.9 588.3 589.5 588.3 571 528.3 457.3
347.9 239.8 168.1 110.6 55 12.4 0
1404.6 1217.3 1112.3 1070.9 1072.7 1096.2 1122.2 1138.9 1140.1 1129
1107.3 1076.4 1040 998 953.5 909.6 863.3 814.4 764.4 718
682.8 652.5 632.1 619.2 608 595.1 574.7 553.7 527.7 486.3
423.3 332.4 218.1 120.5 57.5 12.4 0
1404.6 1172.2 1064.1 1036.3 1053.6 1085.7 1111.1 1123.4 1118.5 1099.3
1069.6 1034.4 993.6 953.5 910.8 869.4 841 807 764.4 730.4
707.5 677.3 629.7 592 567.3 543.2 518.4 493.7 471.5 451.1
427 388.1 317.6 243.5 142.7 34.6 0
1404.6 1146.9 1038.8 1023.3 1053 1083.9 1109.2 1116.6 1104.9 1074.6
1038.1 996.7 952.2 912.7 878.7 859.6 836.7 813.2 790.3 739.7
694.6 658.7 622.9 589.5 554.9 524.6 495 467.8 439.4 406.6
374.5 345.4 302.8 261.4 182.9 71.1 0
1404.6 1125.3 1022.7 1020.8 1053.6 1083.2 1105.5 1108 1090 1057.3
1015.9 970.2 929.4 891.7 866.3 844.7 816.9 779.2 745.8 705.7
674.8 640.2 606.2 575.3 549.3 522.8 494.3 465.3 431.3 393.6
352.2 315.8 268.8 203.3 134.7 56.2 0
1404.6 1112.9 1014.7 1020.2 1056.1 1085.1 1104.9 1101.2 1078.3 1039.4
991.2 946.1 907.7 878.7 865.1 832.4 781.7 723 699.5 679.7
644.5 617.3 593.8 559.2 533.3 512.9 486.3 454.8 417.1 375.7
330.6 310.8 267.6 174.9 127.3 77.9 0
1404.6 1110.4 1009.7 1020.8 1056.7 1086.3 1104.3 1099.3 1071.5 1027.6
978.8 934.3 896.6 878.7 857.7 816.3 742.1 693.3 681 656.9
626 592.6 561.1 537 522.2 509.2 485.1 455.4 419.6 378.2
334.3 345.4 275.6 184.1 140.3 51.9 0
1404.6 1110.4 1009.1 1022.7 1057.3 1087 1103.6 1101.2 1074 1028.2
978.8 933.7 896 879.3 855.8 813.8 736.6 693.9 684.1 656.2
624.1 587.7 561.7 529.6 525.2 509.2 484.5 455.4 422.1 377.6
335.5 340.5 236.7 190.3 138.4 50.1 0
